Multitool PocketStar, Hexagon, 7 Pieces

Multitool PocketStar, Hexagon, 7 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: The variable handle position guarantees power fastenings as well as fast fastenings.

Increases your efficiency: The most common drives cleverly organized in one tool.

Saves time: Thanks to its simple operation, the desired drive can be used quickly.

Application: Practical fold out holder for hex, slotted, Phillips and TORX® screws in the workplace or on the job.

Application: Chrome-vanadium steel, through hardened, electro-plated.

Extra: Robust casing with eject button for simple and easy key selection.

Handle: Ergonomic, reinforced fibreglass housing, 120 mm long.

Blade: Chrome-vanadium steel, through hardened, electro-plated.

No more trapped fingers. The PocketStar L-key set impresses thanks to optimal handling and functional benefit, embodied in a large number of practical features. The seven L-keys are stored in a handy, space-saving folding holder. An ingenious opening button allows the user to easily select the required key size. You can freely choose from many different work positions between 90° and 270°, depending on the screw fastening task at hand. In the 180° position, the tool is transformed into a screwdriver, for example. When the key is positioned on the 270° shoulder stop, the folding holder become a tool with a practical lever arm for high torques. It is also a clever solution for situations where users require just one single key to move in the work position since PocketStar stops the other keys from swinging back and getting in the way.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23035
23037
23040
23041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Height
(mm)
Self service - packing Overall Width
(mm)

13.71 €

1 5 Days 9527No35.25

14.05 €

1 5 Days --Yes-

15.76 €

1 5 Days --No-

16.03 €

1 5 Days --Yes-

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support