Torque Key, Electric, for Nut Drivers, Adjustable Torque Limit (43126)

Torque Key, Electric, for Nut Drivers, Adjustable Torque Limit 43126

Click on this image to zoom in.

Click on this image to zoom in.

  • Torque Key, Electric, for Nut Drivers, Adjustable Torque Limit 43126
  • Torque Key, Electric, for Nut Drivers, Adjustable Torque Limit 43126

Product Details:

Manufacturer part number: 43126

Brand: WIHA

Price: 360.73

Delivery time: 5 Days


Technical Data:

Overall length (L dimension): 288 mm

Overall length: 288 mm

Square 1: 1/4" Inch

Hexagonal blade: 1/4" Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43126

Part Number
43126
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Overall length
(mm)
Square 1
(Inch)
Hexagonal blade
(Inch)

360.73 €

1 5 Days 2882881/4"1/4"

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 Blister pack No VDE article Yes
ESD article No with battery No Torque range min(Nm) 5
Torque range max(Nm) 25 Torque range min - max(Nm) 5 - 25 Outside diameter(mm) 38
Width(mm) 37.71 Height(mm) 49.05 Tolerance 4
Torque range max(lbs) 221.27 Torque range min(lbs) 44.25 Torque range min - max(lbs) 44.25 - 221.27

This page is Torque Key, Electric, for Nut Drivers, Adjustable Torque Limit, part number 43126.
You can find the detail information about specifications and dimensions on part number 43126.

Variation of this product

Part Number
44163
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (L dimension)
(mm)
Overall length
(mm)
Square 1
(Inch)
Hexagonal blade
(Inch)

360.73 €

1 5 Days 2902903/8"3/8"

Tech Support