Drive: DIN 3121, ISO 1174, style F 6.3 and F 10.
Drive: DIN 3126, ISO 1173, style E 6.3.
Application: For machine used nut driver sockets.
Extra: Easily identifiable content with large symbols.
Standards: DIN 3121, ISO 1174, Style F6,3
Packaging: Plastic box, reusable and dust repellent.
For universal applications
DIN 3126, ISO 1173, Style E6,3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01935
Overall length (L dimension)(mm) | 50 | Overall length(mm) | 50 | Blister pack | No |
---|---|---|---|---|---|
VDE article | No | ESD article | No | with battery | No |
Internal hexagon(Inch) | 1/4" |
This page is Tool Shaft, Square, Internal Hexagon 1/4" E6.3, part number 01935.
You can find the detail information about specifications and dimensions on part number 01935.
Part Number |
---|
04362 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Square 1 (Inch) |
---|---|---|---|---|---|---|
10.60 € | 1 | 5 Days | 3/8" |