L-Key, TORX® Titanium Silver (39106)

L-Key, TORX® Titanium Silver 39106

Product Details:

Manufacturer part number: 39106

Brand: WIHA

Price: 3.43

Delivery time: 7 Days


Technical Data:

Overall length (L dimension): 72 mm

Hexagonal blade: 13 Inch

Overall length: 72 mm

TORX® 1: T5

Diameter Hex blade: - Inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39106

Part Number
39106
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Hexagonal blade
(Inch)
Overall length
(mm)
TORX® 1 Diameter Hex blade
(Inch)
Hexagonal blade
(Inch)

3.43 €

10 7 Days 721372T5-0,05"

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key, TORX® Titanium Silver, part number 39106.
You can find the detail information about specifications and dimensions on part number 39106.

Variation of this product

Part Number
39107
39108
39109
39110
39111
39112
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (L dimension)
(mm)
Hexagonal blade
(Inch)
Overall length
(mm)
TORX® 1 Diameter Hex blade
(Inch)
Hexagonal blade
(Inch)

2.90 €

10 7 Days 801580T6-1/16"

2.90 €

10 7 Days 881888T7-5/64"

2.90 €

10 7 Days 10120101T8-3/32"

2.90 €

10 7 Days 11121111T9-7/64"

3.12 €

10 7 Days 12123121T10-1/8"

3.22 €

10 7 Days 13626136T159/64"9/64"

Tech Support