L-Key, TORX® Tamper Resistant (with Hole), Short, Black Oxidized

L-Key, TORX® Tamper Resistant (with Hole), Short, Black Oxidized

Application: For popular TORX® Tamper Resistant screws (with security pin).

Extra: Borehole in every blade tip.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24107
24109
24111
24113
24115
24117
24119
24121
24123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Hexagonal blade
(Inch)
Overall length
(mm)
TORX® Tamper Resistant 1 Round blade diameter
(mm)

3.14 €

10 7 Days 471847T8H2.5

3.14 €

10 7 Days 511951T9H3

3.43 €

10 7 Days 542054T10H3

3.46 €

10 7 Days 572257T15H3.5

3.55 €

10 7 Days 622362T20H4

3.68 €

10 7 Days 672567T25H4.5

3.84 €

10 7 Days 722772T27H5.5

4.26 €

10 7 Days 793079T30H6

5.11 €

10 7 Days 863386T40H7

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

Tech Support