Manufacturer part number: 26955
Brand: WIHA
Price: 10.51 €
Delivery time: 3 Days
Overall length (L dimension): 126 mm
Overall length: 126 mm
Handle diameter: 26 mm
Handle width (T-handle): 80 mm
Round blade diameter: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26955
Part Number
|
---|
26955 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L dimension) (mm) | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Round blade diameter (mm) | TORX PLUS® | Length T-handle blade | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.51 € | 10 | 3 Days | 126 | 126 | 26 | 80 | 4 | 15IP | 100 |
Loading...
ESD article | No | with battery | No | Self service - packing | No |
---|
This page is L-Key with T-Handle, TORX PLUS®, Matt Chrome-Plated, part number 26955.
You can find the detail information about specifications and dimensions on part number 26955.
Configure
Basic Attributes
Type
Overall length (L dimension)(mm)
Overall length(mm)
Handle diameter(mm)
Handle width (T-handle)(mm)
Round blade diameter(mm)
TORX PLUS®
Length T-handle blade
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26954 |
26956 |
26957 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (L dimension) (mm) | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Round blade diameter (mm) | TORX PLUS® | Length T-handle blade |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.24 € | 10 | 3 Days | 126 | 126 | 26 | 80 | 4 | 10IP | 100 | |||
11.16 € | 10 | 3 Days | 132 | 132 | 32 | 100 | 4 | 20IP | 100 | |||
12.40 € | 10 | 3 Days | 182 | 182 | 32 | 100 | 4.5 | 25IP | 150 |