L-Key Set in ProStar Holder, TORX®, 14 Pieces, Black Oxidized (Part Numbers)

L-Key Set in ProStar Holder, TORX®, 14 Pieces, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Application: For all TORX® screw applications.

Extra: Space saving ProStar allows the easy removal of each key without moving any others.

Extra: All keys from T5 to T50 in one set.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys TORX®, black oxidised T5 (24313)
  • 1x L-keys TORX®, black oxidised T6 (24314)
  • 1x L-keys TORX®, black oxidised T7 (24315)
  • 1x L-keys TORX®, black oxidised T8 (24316)
  • 1x L-keys TORX®, black oxidised T9 (24317)
  • 1x L-keys TORX®, black oxidised T10 (24318)
  • 1x L-keys TORX®, black oxidised T15 (24319)
  • 1x L-keys TORX®, black oxidised T20 (24320)
  • 1x L-keys TORX®, black oxidised T25 (24321)
  • 1x L-keys TORX®, black oxidised T27 (24322)
  • 1x L-keys TORX®, black oxidised T30 (24323)
  • 1x L-keys TORX®, black oxidised T40 (24324)
  • 1x L-keys TORX®, black oxidised T50 (24325)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24312

Part Number
24312
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

44.25 €

1 5 Days No

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No

This page is L-Key Set in ProStar Holder, TORX®, 14 Pieces, Black Oxidized, part number 24312.
You can find the detail information about specifications and dimensions on part number 24312.

Variation of this product

Part Number
24852
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blister pack

45.41 €

1 5 Days Yes

Tech Support