L-Key Set in ErgoStar Holder, TORX® MagicSpring®, 14 Pieces, Black Oxidized (Part Numbers)

L-Key Set in ErgoStar Holder, TORX® MagicSpring®, 14 Pieces, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.

Makes handling easier: Always the correct key when you need it.

Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.

Application: For setting and tightening TORX® screws in difficult to access areas.

Supplementary information: MagicSpring® from size T6

It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder again. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates them in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. Thanks to the MagicSpring® holding feature with its spring steel ring, the L-keys hold all TORX® screws firmly in any position perfectly without *the need of magnets. The set contains thirteen black-oxidised TORX® L-keys in standard sizes. The hanging bracket on the holder allows users to hang the L-key set up directly at their workstation.

For applications in mechanics

Content:

  • 1x L-keys TORX®, black oxidised T5 (24313)
  • 1x L-keys TORX® MagicSpring®, black oxidised T6 (31233)
  • 1x L-keys TORX® MagicSpring®, black oxidised T7 (31234)
  • 1x L-keys TORX® MagicSpring®, black oxidised T8 (31235)
  • 1x L-keys TORX® MagicSpring®, black oxidised T9 (31236)
  • 1x L-keys TORX® MagicSpring®, black oxidised T10 (31237)
  • 1x L-keys TORX® MagicSpring®, black oxidised T15 (31238)
  • 1x L-keys TORX® MagicSpring®, black oxidised T20 (31239)
  • 1x L-keys TORX® MagicSpring®, black oxidised T25 (31240)
  • 1x L-keys TORX® MagicSpring®, black oxidised T27 (31241)
  • 1x L-keys TORX® MagicSpring®, black oxidised T30 (31242)
  • 1x L-keys TORX® MagicSpring®, black oxidised T40 (31243)
  • 1x L-keys TORX® MagicSpring®, black oxidised T45 (31244)
  • 1x ErgoStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36503

Part Number
36503
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

55.63 €

5 3 Days No

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No

This page is L-Key Set in ErgoStar Holder, TORX® MagicSpring®, 14 Pieces, Black Oxidized, part number 36503.
You can find the detail information about specifications and dimensions on part number 36503.

Variation of this product

Part Number
43848
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blister pack

56.75 €

5 7 Days Yes

Tech Support