L-Key Set in Classic Holder, TORX® MagicSpring®, 8 Pieces, Black Oxidized

L-Key Set in Classic Holder, TORX® MagicSpring®, 8 Pieces, Black Oxidized

Saves space: Compact and space-saving solution.

Increases your efficiency: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.

Application: For setting and tightening TORX® screws in difficult to access areas.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys TORX® MagicSpring®, black oxidised T6 (31233)
  • 1x L-keys TORX® MagicSpring®, black oxidised T7 (31234)
  • 1x L-keys TORX® MagicSpring®, black oxidised T8 (31235)
  • 1x L-keys TORX® MagicSpring®, black oxidised T9 (31236)
  • 1x L-keys TORX® MagicSpring®, black oxidised T10 (31237)
  • 1x L-keys TORX® MagicSpring®, black oxidised T15 (31238)
  • 1x L-keys TORX® MagicSpring®, black oxidised T20 (31239)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33753

Part Number
33753
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.05 €

5 3 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key Set in Classic Holder, TORX® MagicSpring®, 8 Pieces, Black Oxidized, part number 33753.
You can find the detail information about specifications and dimensions on part number 33753.

Tech Support