Dowel Racket Set SoftFinish® with 6mm Round Blade and 4 Dowels (Part Numbers)

Dowel Racket Set SoftFinish® with 6mm Round Blade and 4 Dowels

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Dirt- and dust-free work compared to when machines are used.

Increases your efficiency: Scaled impact screwdriver blade provides more detailed depth measurement. Perfectly dimensioned dowel hole thanks to blade adjusted to required size.

Protects your health: Dowel hole can be made anywhere using a hammer at any time, even near power sockets.

Increases your safety: Galvanic separation in the handle prevents a discharge between the striking cap and the blade.

Saves time: Hammer dowel holes anywhere at any time without worrying how near you are to wall sockets.

Application: Anchor holes for aerated concrete, lightweight concrete, drywall and hollow brick up to max. 650 kg/m³.

There is more to the dowel racket than meets the eye. A special structure in its interior provides galvanic separation between the blade and the solid steel cap. This ensures that the tool is optimally suited to hammering dowel holes quickly and easily. No drill. No mess. No continuous noise. The galvanic separation between the blade and solid steel cap ensures that the user is always protected, even if they accidentally hit a live wire. The profile has also been optimised to ensure that there is as little splitting as possible when hammering into the wall. The scale on the blade quickly and conveniently shows the user how deep the hole is. The soft zone of the ergonomically shaped SoftFinish® multi-component handle is made of special, skin-friendly material and is perfectly sized in your hand.

PLEASE NOTE:Not an insulating product as per IEC 60900.Blade non-insulated; must not be touched when used.Safe grip in the rear handle section since striking cap is galvanically separated from blade and protected against discharge.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41289

Part Number
41289
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.08 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Dowel Racket Set SoftFinish® with 6mm Round Blade and 4 Dowels, part number 41289.
You can find the detail information about specifications and dimensions on part number 41289.

Tech Support