Fine Screwdriver PicoFinish® ESD, Hexagon (43680)

Fine Screwdriver PicoFinish® ESD, Hexagon 43680

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 43680

Brand: WIHA

Price: 8.21

Delivery time: 5 Days


Technical Data:

Handle diameter: 9 mm

Overall length: 134 mm

Round blade diameter: 2.5 mm

Visible blade length: 40 mm

Internal hexagon: 0.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43680

Part Number
43680
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)
Square 1 (Inch)

8.21 €

1 5 Days 91342.5400.9-

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Fine Screwdriver PicoFinish® ESD, Hexagon, part number 43680.
You can find the detail information about specifications and dimensions on part number 43680.

Variation of this product

Part Number
43679
43681
43682
43683
43684
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)
Square 1 (Inch)

8.17 €

1 5 Days 91342.5400.7-

8.24 €

1 5 Days 91342.5401.31/4"

8.32 €

1 5 Days 91442.5501.5-

8.35 €

1 5 Days 181503502-

8.71 €

1 5 Days 181603602.5-

Tech Support