Fine Screwdriver Set PicoFinish® slimVario® Electric, 4 Pieces with slimBits

Fine Screwdriver Set PicoFinish® slimVario® Electric, 4 Pieces with slimBits

Increases your efficiency: Fully compatible with the Wiha slimBit system.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Increases your efficiency: Particularly suitable for use with slimBit profiles.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Manufactured acc. to IEC 60900.

Content:

  • 1x slimBit electric bit Slotted 2.0 mm x 75 mm (43115)
  • 1x slimBit electric bit Phillips PH0 x 75 mm (43116)
  • 1x slimBit electric bit Pozidriv PZ0 x 75 mm (43117)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43167

Part Number
43167
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.13 €

5 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing Yes

This page is Fine Screwdriver Set PicoFinish® slimVario® Electric, 4 Pieces with slimBits, part number 43167.
You can find the detail information about specifications and dimensions on part number 43167.

Tech Support