Manufacturer part number: 27932
Brand: WIHA
Price: 21.45 €
Delivery time: 3 Days
Handle diameter: 32 mm
Overall length: 232 mm
Handle width (T-handle): 100 mm
Hexagon head: 8 mm
Length T-handle blade: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27932
Part Number
|
---|
27932 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Handle width (T-handle) (mm) | Hexagon head (mm) | Length T-handle blade (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
21.45 € | 10 | 3 Days | 32 | 232 | 100 | 8 | 200 |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Nut Driver with T-Handle Electric, Hexagon, part number 27932.
You can find the detail information about specifications and dimensions on part number 27932.
Configure
Part Number |
---|
27933 |
27934 |
27935 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Handle width (T-handle) (mm) | Hexagon head (mm) | Length T-handle blade (mm) |
---|---|---|---|---|---|---|---|---|---|---|
23.40 € | 10 | 3 Days | 32 | 262 | 100 | 10 | 230 | |||
25.65 € | 10 | 3 Days | 32 | 262 | 100 | 13 | 230 | |||
27.89 € | 10 | 3 Days | 38 | 268 | 120 | 17 | 230 |