Fine Screwdriver Set PicoFinish®, TORX® MagicSpring®, 7 Pieces in Holder

Fine Screwdriver Set PicoFinish®, TORX® MagicSpring®, 7 Pieces in Holder

Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Saves time: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.

Application: Ideal for fine and delicate fastening tasks for precision mechanics, model-making and hobby activities.

For precision mechanics and electronics applications

Content:

  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T6 x 40 mm (42501)
  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T7 x 40 mm (42502)
  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T8 x 40 mm (42503)
  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T9 x 50 mm (42504)
  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T10 x 50 mm (42505)
  • 1x PicoFinish® fine screwdriver TORX® MagicSpring® T15 x 60 mm (42506)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42998

Part Number
42998
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.69 €

8 3 Days

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No

This page is Fine Screwdriver Set PicoFinish®, TORX® MagicSpring®, 7 Pieces in Holder, part number 42998.
You can find the detail information about specifications and dimensions on part number 42998.

Tech Support