Makes handling easier: Extra-long rotating cap ensures optimum feed.
Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.
Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.
Application: Ideal for repairing smartphones, particularly all Apple® models from iPhone® 4 to iPhone® X Users must follow the device manufacturer's guarantee and warranty conditions when repairing smartphones.
Screwdrivers with a special screw profile are required when repairing iPhone® devices to ensure that the device is not damaged. Wiha's PicoFinish® fine screwdriver set comprises optimum equipment for smartphone repair. In addition to standard profiles, the set also contains the special Pentalobe and Y-type profiles which Wiha developed specifically for smartphones. The set can thus be used on all Apple® iPhone® models from Version 4 to iPhone® X. Users must observe the device manufacturer's guarantee and warranty conditions when repairing smartphones. Thanks to their long, slim handles and quick-turning zone, PicoFinish® precision screwdrivers are ideal for precision mechanics, delicate and high-precision tasks in the electrical sector as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The white printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile.
For precision mechanics and electronics applications
Content:
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42995
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is Fine Screwdriver Set PicoFinish®, 8 Pieces, Mixed, including Tweezers for iPhone®/Apple® Devices, part number 42995.
You can find the detail information about specifications and dimensions on part number 42995.