Nut Driver with T-Handle, Hexagon, Inch Design, Brilliant Nickel-Plated (02820)

Nut Driver with T-Handle, Hexagon, Inch Design, Brilliant Nickel-Plated 02820

Product Details:

Manufacturer part number: 02820

Brand: WIHA

Price: 10.26

Delivery time: 3 Days


Technical Data:

Hexagon head (Inch): 1/4"

Hexagon head: 6.35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02820

Part Number
02820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon head (Inch) Hexagon head
(mm)

10.26 €

50 3 Days 1/4"6.35

Loading...

  1. 1

Basic information

Handle diameter(mm) 32 Overall length(mm) 182 ESD article No
Blister pack No VDE article No with battery No
Handle width (T-handle)(mm) 100 Length T-handle blade(mm) 150

This page is Nut Driver with T-Handle, Hexagon, Inch Design, Brilliant Nickel-Plated, part number 02820.
You can find the detail information about specifications and dimensions on part number 02820.

Variation of this product

Part Number
02819
02821
02822
02823
02824
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hexagon head (Inch) Hexagon head
(mm)

9.61 €

50 3 Days 3/16"4.76

10.76 €

40 3 Days 5/16"7.94

11.79 €

40 3 Days 3/8"9.53

14.57 €

30 3 Days 7/16"11.11

15.94 €

30 3 Days 1/2"12.70

Tech Support