Manufacturer part number: 32397
Brand: WIHA
Price: 11.63 €
Delivery time: 5 Days
Handle diameter: 36 mm
Overall length: 268 mm
Visible blade length: 150 mm
Square 1 (Robertson): #2
Square 1: 2.8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
32397
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver SoftFinish® Electric, Internal Square, part number 32397.
You can find the detail information about specifications and dimensions on part number 32397.
Part Number |
---|
32396 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Square 1 (Robertson) | Square 1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
10.57 € | 1 | 5 Days | 30 | 211 | 100 | #1 | 2.3 |