Pocket Screwdriver, Slotted Transparent-Red, with Push-on Clip (01539)

Pocket Screwdriver, Slotted Transparent-Red, with Push-on Clip 01539

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01539

Brand: WIHA

Price: 1.79

Delivery time: 5 Days


Technical Data:

Overall length: 140 mm

Visible blade length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01539

Part Number
01539
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Visible blade length
(mm)

1.79 €

1 5 Days 14080

Loading...

  1. 1

Basic information

Handle diameter(mm) 11 Round blade diameter(mm) 3 ESD article No
Slotted 1(mm) 3 with battery No Tool for electrics No
Self service - packing No

This page is Pocket Screwdriver, Slotted Transparent-Red, with Push-on Clip, part number 01539.
You can find the detail information about specifications and dimensions on part number 01539.

Variation of this product

Part Number
01537
01538
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Visible blade length
(mm)

1.79 €

1 5 Days 10040

1.79 €

1 5 Days 12060

Tech Support