PicoFinish® Fine Screwdriver, PHP00 with Pivot

PicoFinish® Fine Screwdriver, PHP00 with Pivot

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in precision mechanics as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile.

For applications in electronics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43882

Part Number
43882
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.72 €

1 7 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 9 Overall length(mm) 134 Round blade diameter(mm) 2.5
ESD article No Phillips with security pin PHP000 Blister pack No
VDE article No with battery No Visible blade length(mm) 40

This page is PicoFinish® Fine Screwdriver, PHP00 with Pivot, part number 43882.
You can find the detail information about specifications and dimensions on part number 43882.

Tech Support