Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.
Makes handling easier: Extra-long rotating cap ensures optimum feed.
Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.
The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in precision mechanics as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile.
For precision mechanics and electronics applications
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42381 |
42382 |
42383 |
42384 |
42385 |
42386 |
42387 |
42388 |
42389 |
42390 |
42391 |
42392 |
42393 |
42394 |
42395 |
42397 |
42398 |
42399 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Round blade diameter (mm) | Hexagon head | Cutting strength 1 (mm) | Slotted 1 (mm) | Visible blade length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.23 € | 1 | 5 Days | 9 | 134 | 2 | - | 0.19 | 0.8 | 40 | |||
7.37 € | 1 | 5 Days | 9 | 134 | 2 | - | 0.23 | 1 | 40 | |||
6.47 € | 1 | 5 Days | 9 | 134 | 2 | - | 0.25 | 1.2 | 40 | |||
5.73 € | 1 | 5 Days | 9 | 134 | 2 | 0,25 | 0.23 | 1.5 | 40 | |||
5.85 € | 1 | 5 Days | 9 | 154 | 2 | 0,25 | 0.23 | 1.5 | 60 | |||
5.73 € | 1 | 5 Days | 9 | 134 | 2 | - | 0.3 | 1.8 | 40 | |||
5.85 € | 1 | 5 Days | 9 | 154 | 2 | - | 0.3 | 1.8 | 60 | |||
4.77 € | 1 | 5 Days | 18 | 140 | 2 | - | 0.4 | 2 | 40 | |||
4.99 € | 1 | 5 Days | 18 | 160 | 2 | - | 0.4 | 2 | 60 | |||
5.20 € | 1 | 5 Days | 18 | 200 | 2 | - | 0.4 | 2 | 100 | |||
4.57 € | 1 | 5 Days | 18 | 150 | 2.5 | - | 0.4 | 2.5 | 50 | |||
4.77 € | 1 | 5 Days | 18 | 175 | 2.5 | - | 0.4 | 2.5 | 75 | |||
4.99 € | 1 | 5 Days | 18 | 200 | 2.5 | - | 0.4 | 2.5 | 100 | |||
4.57 € | 1 | 5 Days | 18 | 150 | 3 | - | 0.5 | 3 | 50 | |||
4.99 € | 1 | 5 Days | 18 | 200 | 3 | - | 0.5 | 3 | 100 | |||
5.04 € | 1 | 5 Days | 18 | 160 | 3.5 | - | 0.6 | 3.5 | 60 | |||
5.29 € | 1 | 5 Days | 18 | 160 | 4 | - | 0.8 | 4 | 60 | |||
5.68 € | 1 | 5 Days | 18 | 200 | 4 | - | 0.8 | 4 | 100 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure
Basic Attributes
Handle diameter(mm)
Overall length(mm)
Round blade diameter(mm)
Hexagon head
Cutting strength 1(mm)
Slotted 1(mm)
Visible blade length(mm)
Type
Filter by standard shipping days
Optional Attributes