PicoFinish® Fine Screwdriver, TORX® (42474)

PicoFinish® Fine Screwdriver, TORX® 42474

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 42474

Brand: WIHA

Price: 10.17

Delivery time: 3 Days


Technical Data:

Handle diameter: 9 mm

Overall length: 134 mm

Round blade diameter: 2.5 mm

TORX® 1: T1

Visible blade length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42474

Part Number
42474
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

10.17 €

10 3 Days 91342.5T140

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is PicoFinish® Fine Screwdriver, TORX®, part number 42474.
You can find the detail information about specifications and dimensions on part number 42474.

Variation of this product

Part Number
42475
42476
42477
42478
42479
42480
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

10.17 €

10 3 Days 91342.5T240

10.17 €

10 3 Days 91342.5T340

10.17 €

10 3 Days 91342.5T440

9.29 €

10 3 Days 91342.5T540

7.07 €

10 3 Days 181402.5T640

7.07 €

10 3 Days 181402.5T740

Tech Support