Simplifies your work: All tools securely arranged in a robust, orderly bag.
Increases your efficiency: Extensive interchangeable blade system saves you space.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.
Application: For screw fastening on live parts up to 1,000 V AC.
Electricians are often faced with different screw profiles when working on live parts during their daily work. With the SoftFinish® screwdriver handle, including interchangeable slimBits, multiple applications can be covered without having to carry a separate screwdriver for each profile. The ergonomically shaped screwdriver handle with roll-off protection fits perfectly in the hand, protecting joints and tendons as users work. Thanks to Wiha slimTechnology, the contained slimBit blades are up to 33% slimmer and can thus * easily reach deep-set screw and spring elements. The insulated screwdriver handle and * slimBits undergo routine individual piece testing as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.
Manufactured acc. to IEC 60900.
Content:
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41232
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver and Bit Set slimVario® Screwdriver, Slotted, Phillips, Pozidriv, 10 Pieces in Folding Bag, part number 41232.
You can find the detail information about specifications and dimensions on part number 41232.