Screwdriver Handle SoftFinish®-Telescopic ESD for SYSTEM 6 Interchangeable Blade

Screwdriver Handle SoftFinish®-Telescopic ESD for SYSTEM 6 Interchangeable Blade

Application: For working on electrostatically sensitive components.

IEC 61340-5-1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31496

Part Number
31496
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.46 €

5 3 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 ESD article Yes with battery No
Handle length(mm) 120 Hexagon head(mm) 6 Tool for electrics No
Self service - packing No

This page is Screwdriver Handle SoftFinish®-Telescopic ESD for SYSTEM 6 Interchangeable Blade, part number 31496.
You can find the detail information about specifications and dimensions on part number 31496.

Tech Support