Screwdriver MicroFinish®, TORX® with Round Blade (29163)

Screwdriver MicroFinish®, TORX® with Round Blade 29163

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 29163

Brand: WIHA

Price: 8.05

Delivery time: 5 Days


Technical Data:

Overall length: 192 mm

Round blade diameter: 4 mm

TORX® 1: T15

Visible blade length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29163

Part Number
29163
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

8.05 €

1 5 Days 1924T1580

Loading...

  1. 1

Basic information

Handle diameter(mm) 30 ESD article No with battery No
Tool for electrics No Self service - packing No

This page is Screwdriver MicroFinish®, TORX® with Round Blade, part number 29163.
You can find the detail information about specifications and dimensions on part number 29163.

Variation of this product

Part Number
29162
29164
29165
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

8.05 €

1 5 Days 1924T1080

8.24 €

1 5 Days 2124T20100

8.61 €

1 5 Days 2124.5T25100

Tech Support