Screwdriver MicroFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap (29133)

Screwdriver MicroFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap 29133

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 29133

Brand: WIHA

Price: 10.11

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 201 mm

Hexagon head: -

Cutting strength 1: 0.8 mm

Slotted 1: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29133

Part Number
29133
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Diameter Hex blade
(mm)

10.11 €

1 5 Days 30201-0.84.5904

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver MicroFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap, part number 29133.
You can find the detail information about specifications and dimensions on part number 29133.

Variation of this product

Part Number
29134
29135
29136
29137
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Diameter Hex blade
(mm)

12.93 €

1 5 Days 36213815.51005

14.60 €

1 5 Days 36238101.26.51256

19.37 €

1 5 Days 41271131.281508

24.91 €

1 5 Days 41296131.6101758

Tech Support