Screwdriver Set SoftFinish® Electric, PlusMinus/Phillips, 2 Pieces

Screwdriver Set SoftFinish® Electric, PlusMinus/Phillips, 2 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Application: For work in the area of live parts up to 1,000 V AC.

Application: No slipping and better torque transfer with terminal screws e.g. in switch-cabinets, fuse boxes and terminal blocks.

Handle: Ergonomic Wiha SoftFinish® multi-component handle with roll-off protection.

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Blade: Insulation moulded directly onto blade.

For applications in electrics

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric PlusMinus/Phillips SL/PH1 x 80 mm (30716)
  • 1x Screwdriver SoftFinish® electric PlusMinus/Phillips SL/PH2 x 100 mm (30715)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32281

Part Number
32281
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.40 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing Yes

This page is Screwdriver Set SoftFinish® Electric, PlusMinus/Phillips, 2 Pieces, part number 32281.
You can find the detail information about specifications and dimensions on part number 32281.

Tech Support