Manufacturer part number: 00881
Brand: WIHA
Price: 8.08 €
Delivery time: 3 Days
TORX® 1: T8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
00881
Handle diameter(mm) | 23 | Overall length(mm) | 164 | ESD article | No |
---|---|---|---|---|---|
VDE article | Yes | with battery | No | Visible blade length(mm) | 60 |
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver SoftFinish® Electric, TORX®, part number 00881.
You can find the detail information about specifications and dimensions on part number 00881.
Part Number |
---|
00882 |
03760 |
03761 |
03762 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | TORX® 1 |
---|---|---|---|---|---|---|
8.45 € | 10 | 3 Days | T9 | |||
9.92 € | 10 | 3 Days | T5 | |||
8.08 € | 10 | 3 Days | T6 | |||
8.08 € | 10 | 3 Days | T7 |