Screwdriver SoftFinish®, Slotted with Short Round Blade (26966)

Screwdriver SoftFinish®, Slotted with Short Round Blade 26966

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26966

Brand: WIHA

Price: 5.88

Delivery time: 7 Days


Technical Data:

Round blade diameter: 6.5 mm

Cutting strength 1: 1.2 mm

Blister pack: -

Slotted 1: 6.5 mm

Tool for electrics: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26966

Part Number
26966
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Round blade diameter
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Tool for electrics Self service - packing

5.88 €

10 7 Days 6.51.2-6.5NoNo

Loading...

  1. 1

Basic information

Handle diameter(mm) 34 Overall length(mm) 81 ESD article No
with battery No Visible blade length(mm) 25

This page is Screwdriver SoftFinish®, Slotted with Short Round Blade, part number 26966.
You can find the detail information about specifications and dimensions on part number 26966.

Variation of this product

Part Number
26964
26965
26967
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Round blade diameter
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Tool for electrics Self service - packing

5.37 €

10 7 Days 40.8-4NoNo

5.45 €

10 7 Days 5.51-5.5NoNo

6.25 €

1 7 Days 81.2No8--

Tech Support