Screwdriver Set SoftFinish® ESD, Slotted, Phillips, 5 Pieces

Screwdriver Set SoftFinish® ESD, Slotted, Phillips, 5 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Suitable for working on components susceptible to electrostatic discharge.

Users risk damaging electronic components irreparably when working on them. This becomes a thing of the past with the SoftFinish® ESD screwdriver. The dissipative tool safely channels electrostatic energy away in a controlled fashion. ESD screwdrivers are manufactured in line with the IEC 61340-5-1 international standard and thus guarantee maximum protection for electronic components. These screwdrivers have a surface resistance between 106 and 109 ohm. They also stand out due to their sophisticated handle size concept. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals. The position of the soft and hard zones on the handle also supports the perfect grip for quick and powerful turning.

IEC 61340-5-1.

Content:

  • 1x Screwdriver SoftFinish® ESD Slotted 3.0 mm x 100 mm (27150)
  • 1x Screwdriver SoftFinish® ESD Slotted 4.0 mm x 100 mm (27151)
  • 1x Screwdriver SoftFinish® ESD Phillips PH0 x 60 mm (08184)
  • 1x Screwdriver SoftFinish® ESD Phillips PH1 x 80 mm (08185)
  • 1x Screwdriver SoftFinish® ESD Phillips PH2 x 100 mm (08186)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27252

Part Number
27252
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.20 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set SoftFinish® ESD, Slotted, Phillips, 5 Pieces, part number 27252.
You can find the detail information about specifications and dimensions on part number 27252.

Tech Support