Manufacturer part number: 35502
Brand: WIHA
Price: 12.41 €
Delivery time: 5 Days
Handle diameter: 30 mm
Overall length: 191 mm
Visible blade length: 80 mm
Phillips PlusMinus: SL/PH1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35502
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver SoftFinish® Electric slimFix, PlusMinus/Phillips, part number 35502.
You can find the detail information about specifications and dimensions on part number 35502.
Part Number |
---|
35503 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Phillips PlusMinus |
---|---|---|---|---|---|---|---|---|---|
16.65 € | 1 | 5 Days | 36 | 218 | 100 | SL/PH2 |