Screwdriver SoftFinish® Electric slimFix, PlusMinus/Pozidriv (36329)

Screwdriver SoftFinish® Electric slimFix, PlusMinus/Pozidriv 36329

Click on this image to zoom in.

Click on this image to zoom in.

  • Screwdriver SoftFinish® Electric slimFix, PlusMinus/Pozidriv 36329
  • Screwdriver SoftFinish® Electric slimFix, PlusMinus/Pozidriv 36329

Product Details:

Manufacturer part number: 36329

Brand: WIHA

Price: 13.57

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 191 mm

Visible blade length: 80 mm

Pozidriv PlusMinus: SL/PZ1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36329

Part Number
36329
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Pozidriv PlusMinus

13.57 €

1 5 Days 3019180SL/PZ1

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver SoftFinish® Electric slimFix, PlusMinus/Pozidriv, part number 36329.
You can find the detail information about specifications and dimensions on part number 36329.

Variation of this product

Part Number
36330
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Pozidriv PlusMinus

18.01 €

1 5 Days 36218100SL/PZ2

Tech Support