Manufacturer part number: 35396
Brand: WIHA
Price: 17.24 €
Delivery time: 5 Days
Handle diameter: 36 mm
Overall length: 218 mm
Pozidriv 1: PZ2
Visible blade length: 100 mm
Self service - packing: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
35396
Part Number
|
---|
35396 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Pozidriv 1 | Visible blade length (mm) | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|
17.24 € | 1 | 5 Days | 36 | 218 | PZ2 | 100 | No |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes |
This page is Screwdriver SoftFinish® Electric slimFix, Pozidriv, part number 35396.
You can find the detail information about specifications and dimensions on part number 35396.
Part Number |
---|
35395 |
39566 |
39567 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Pozidriv 1 | Visible blade length (mm) | Self service - packing |
---|---|---|---|---|---|---|---|---|---|---|
12.69 € | 1 | 5 Days | 30 | 191 | PZ1 | 80 | No | |||
13.93 € | 1 | 5 Days | 30 | 191 | PZ1 | 80 | Yes | |||
18.47 € | 1 | 5 Days | 36 | 218 | PZ2 | 100 | Yes |