Screwdriver SoftFinish® Electric slimFix, Slotted (39562)

Screwdriver SoftFinish® Electric slimFix, Slotted 39562

Product Details:

Manufacturer part number: 39562

Brand: WIHA

Price: 13.19

Delivery time: 7 Days


Technical Data:

Shaft length L (mm): -

Handle diameter: - mm

Overall length: - mm

Cutting strength 1: - mm

Blister pack: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

39562

Part Number
39562
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

13.19 €

10 7 Days ----Yes5.5---

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

This page is Screwdriver SoftFinish® Electric slimFix, Slotted, part number 39562.
You can find the detail information about specifications and dimensions on part number 39562.

Variation of this product

Part Number
35390
35391
35446
35501
39559
39560
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

9.92 €

10 5 Days -302110.8-4100YesNo

11.99 €

10 5 Days -362431-5.5125YesNo

8.32 €

10 5 Days -232040.6-3.5100YesNo

10.84 €

10 3 Days 111302361-4.5125YesNo

9.53 €

10 7 Days ----Yes3.5---

11.11 €

10 7 Days ----Yes4---

Tech Support