Screwdriver SoftFinish® Electric, Hexagon Nut Driver (00855)

Screwdriver SoftFinish® Electric, Hexagon Nut Driver 00855

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00855

Brand: WIHA

Price: 10.77

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 236 mm

Outside diameter: 11.2 mm

Hexagon head: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00855

Part Number
00855
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Hexagon head
(mm)
-

10.77 €

1 5 Days 3023611.25

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Visible blade length(mm) 125 Tool for electrics Yes Self service - packing No

This page is Screwdriver SoftFinish® Electric, Hexagon Nut Driver, part number 00855.
You can find the detail information about specifications and dimensions on part number 00855.

Variation of this product

Part Number
00856
00857
00858
00859
00860
00861
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Hexagon head
(mm)

10.77 €

1 5 Days 3023611.25.5

10.77 €

1 5 Days 3023612.26

12.56 €

1 5 Days 3624314.57

13.32 €

1 5 Days 3624315.28

14.08 €

1 5 Days 36243169

15.03 €

1 5 Days 3624317.210

Tech Support