Screwdriver SoftFinish® Electric, Phillips (00847)

Screwdriver SoftFinish® Electric, Phillips 00847

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00847

Brand: WIHA

Price: 7.76

Delivery time: 5 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 191 mm

Blister pack: -

Phillips 1: PH1

Visible blade length: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00847

Part Number
00847
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Blister pack Phillips 1 Visible blade length
(mm)
Tool for electrics Self service - packing
-

7.76 €

10 5 Days 30191-PH180YesNo

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

This page is Screwdriver SoftFinish® Electric, Phillips, part number 00847.
You can find the detail information about specifications and dimensions on part number 00847.

Variation of this product

Part Number
00846
00848
00849
00850
38012
38013
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Blister pack Phillips 1 Visible blade length
(mm)
Tool for electrics Self service - packing
-

6.48 €

10 5 Days 23164-PH060YesNo
-

9.47 €

10 5 Days 36218-PH2100YesNo
-

11.76 €

10 5 Days 41268-PH3150YesNo
-

16.75 €

5 5 Days 41318-PH4200YesNo

8.96 €

1 7 Days --YesPH1---

10.67 €

1 7 Days --YesPH2---

Tech Support