Screwdriver SoftFinish® Electric, PlusMinus/Pozidriv (Part Numbers)

Screwdriver SoftFinish® Electric, PlusMinus/Pozidriv

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: No slipping and better torque transfer with terminal screws e.g. in switch-cabinets, fuse boxes and terminal blocks.

Application: For work in the area of live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30700
30701
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Pozidriv PlusMinus

9.63 €

1 5 Days 3019180SL/PZ1

11.81 €

1 5 Days 36218100SL/PZ2

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

Tech Support