Screwdriver SoftFinish® Electric, Pozidriv (00877)

Screwdriver SoftFinish® Electric, Pozidriv 00877

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00877

Brand: WIHA

Price: 7.40

Delivery time: 5 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 164 mm

Pozidriv 1: PZ0

Blister pack: -

Visible blade length: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00877

Part Number
00877
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Pozidriv 1 Blister pack Visible blade length
(mm)
Tool for electrics Self service - packing
-

7.40 €

1 5 Days 23164PZ0-60YesNo

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No

This page is Screwdriver SoftFinish® Electric, Pozidriv, part number 00877.
You can find the detail information about specifications and dimensions on part number 00877.

Variation of this product

Part Number
00878
00879
00880
38017
38018
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Pozidriv 1 Blister pack Visible blade length
(mm)
Tool for electrics Self service - packing
-

8.69 €

1 5 Days 30191PZ1-80YesNo

10.57 €

1 5 Days 36218PZ2-100YesNo
-

13.88 €

1 5 Days 41324PZ3-150YesNo

9.92 €

1 5 Days 30191PZ1Yes80--

11.83 €

1 5 Days 36218PZ2Yes100--

Tech Support