Screwdriver SoftFinish®, Hexagon with Hexagonal Blade (26191)

Screwdriver SoftFinish®, Hexagon with Hexagonal Blade 26191

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26191

Brand: WIHA

Price: 2.99

Delivery time: 5 Days


Technical Data:

Overall length: 179 mm

Visible blade length: 75 mm

Internal hexagon: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26191

Part Number
26191
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)

2.99 €

1 5 Days 179753

Loading...

  1. 1

Basic information

Handle diameter(mm) 23 ESD article No with battery No
Tool for electrics No Self service - packing No

This page is Screwdriver SoftFinish®, Hexagon with Hexagonal Blade, part number 26191.
You can find the detail information about specifications and dimensions on part number 26191.

Variation of this product

Part Number
32264
32265
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)

3.19 €

1 5 Days 164601.5

2.95 €

1 5 Days 164602

Tech Support