Screwdriver SoftFinish®, Hexagonal Ball End with Hexagonal Blade (26303)

Screwdriver SoftFinish®, Hexagonal Ball End with Hexagonal Blade 26303

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26303

Brand: WIHA

Price: 5.37

Delivery time: 5 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 179 mm

Visible blade length: 75 mm

Internal hexagon: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26303

Part Number
26303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)

5.37 €

1 5 Days 23179751.5

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, Hexagonal Ball End with Hexagonal Blade, part number 26303.
You can find the detail information about specifications and dimensions on part number 26303.

Variation of this product

Part Number
26304
26305
26328
26329
26330
26331
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Visible blade length
(mm)
Internal hexagon
(mm)

5.08 €

1 5 Days 232041002

4.84 €

1 5 Days 232041002.5

4.84 €

1 5 Days 232041003

5.28 €

1 5 Days 302111004

5.99 €

1 5 Days 302111005

7.29 €

1 5 Days 362431256

Tech Support