Screwdriver SoftFinish®, Phillips with Fixing Function (32404)

Screwdriver SoftFinish®, Phillips with Fixing Function 32404

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 32404

Brand: WIHA

Price: 21.05

Delivery time: 5 Days


Technical Data:

Overall length: 236 mm

Phillips 1: PH1

Visible blade length: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32404

Part Number
32404
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Phillips 1 Visible blade length
(mm)

21.05 €

1 5 Days 236PH1125

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 ESD article No with battery No
Tool for electrics No Self service - packing No

This page is Screwdriver SoftFinish®, Phillips with Fixing Function, part number 32404.
You can find the detail information about specifications and dimensions on part number 32404.

Variation of this product

Part Number
32405
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Phillips 1 Visible blade length
(mm)

24.51 €

1 5 Days 286PH2175

Tech Support