Screwdriver SoftFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap (03238)

Screwdriver SoftFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap 03238

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 03238

Brand: WIHA

Price: 15.01

Delivery time: 5 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 213 mm

Hexagon head: 10

Phillips 1: PH2

Visible blade length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03238

Part Number
03238
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)
Diameter Hex blade
(mm)

15.01 €

1 5 Days 3621310PH21006

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap, part number 03238.
You can find the detail information about specifications and dimensions on part number 03238.

Variation of this product

Part Number
03237
03239
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)
Diameter Hex blade
(mm)

10.75 €

1 5 Days 301868PH1805

22.07 €

1 5 Days 4126813PH31508

Tech Support