Screwdriver SoftFinish®, Pozidriv with Round Blade (00772)

Screwdriver SoftFinish®, Pozidriv with Round Blade 00772

Click on this image to zoom in.

Click on this image to zoom in.

  • Screwdriver SoftFinish®, Pozidriv with Round Blade 00772
  • Screwdriver SoftFinish®, Pozidriv with Round Blade 00772

Product Details:

Manufacturer part number: 00772

Brand: WIHA

Price: 9.55

Delivery time: 5 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 218 mm

Round blade diameter: 6 mm

Pozidriv 1: PZ2

Visible blade length: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00772

Part Number
00772
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)
Self service - packing

9.55 €

1 5 Days 362186PZ2100No

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

This page is Screwdriver SoftFinish®, Pozidriv with Round Blade, part number 00772.
You can find the detail information about specifications and dimensions on part number 00772.

Variation of this product

Part Number
00768
00770
00774
26455
43384
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)
Self service - packing

5.84 €

1 5 Days 231643PZ060No

6.93 €

1 5 Days 301914.5PZ180No

14.36 €

1 5 Days 412748PZ3150No

12.25 €

1 5 Days 364186PZ2300No

7.07 €

1 5 Days ---PZ0-Yes

Tech Support