Increases your efficiency: Good access to confined spaces due to extremely short screwdriver handle.
Application: For working in confined spaces.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26972
Handle diameter(mm) | 34 | Overall length(mm) | 81 | ESD article | No |
---|---|---|---|---|---|
with battery | No | Visible blade length(mm) | 25 | Tool for electrics | No |
Self service - packing | No |
This page is Screwdriver SoftFinish®, Pozidriv with Short Round Blade, Stubby, part number 26972.
You can find the detail information about specifications and dimensions on part number 26972.
Part Number |
---|
26971 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Round blade diameter (mm) | Pozidriv 1 |
---|---|---|---|---|---|---|---|
6.67 € | 1 | 5 Days | 4.5 | PZ1 |