Screwdriver SoftFinish®, Pozidriv with Hexagonal Blade and Hexagon Head (00777)

Screwdriver SoftFinish®, Pozidriv with Hexagonal Blade and Hexagon Head 00777

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00777

Brand: WIHA

Price: 11.36

Delivery time: 7 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 213 mm

Pozidriv 1: PZ2

Hexagon head: 10

Blister pack: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00777

Part Number
00777
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Pozidriv 1 Hexagon head Blister pack VDE article Visible blade length
(mm)
Diameter Hex blade
(mm)
Tool for electrics Self service - packing

11.36 €

10 7 Days 36213PZ210--1006NoNo

Loading...

  1. 1

Basic information

ESD article No with battery No

This page is Screwdriver SoftFinish®, Pozidriv with Hexagonal Blade and Hexagon Head, part number 00777.
You can find the detail information about specifications and dimensions on part number 00777.

Variation of this product

Part Number
00776
00778
00779
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Pozidriv 1 Hexagon head Blister pack VDE article Visible blade length
(mm)
Diameter Hex blade
(mm)
Tool for electrics Self service - packing

8.68 €

10 7 Days 30186PZ18--805NoNo

12.73 €

1 7 Days 41268PZ313NoNo1508--

15.03 €

1 7 Days 41318PZ416NoNo20010--

Tech Support