Screwdriver SoftFinish®, Slotted with Hexagonal Blade and Hexagon Head (00732)

Screwdriver SoftFinish®, Slotted with Hexagonal Blade and Hexagon Head 00732

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00732

Brand: WIHA

Price: 6.43

Delivery time: 7 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 201 mm

Hexagon head: -

Cutting strength 1: 0.8 mm

Slotted 1: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00732

Part Number
00732
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Diameter Hex blade
(mm)

6.43 €

10 7 Days 30201-0.84.5904

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, Slotted with Hexagonal Blade and Hexagon Head, part number 00732.
You can find the detail information about specifications and dimensions on part number 00732.

Variation of this product

Part Number
00731
00733
00734
00735
00736
00737
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Diameter Hex blade
(mm)

4.95 €

10 7 Days 30186-0.63.5754

8.79 €

10 7 Days 36213815.51005

9.60 €

10 7 Days 36238101.26.51256

9.60 €

10 7 Days 36238101.171256

12.73 €

10 7 Days 41268131.281508

12.73 €

10 7 Days 41268131.491508

Tech Support