Screwdriver SoftFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap

Screwdriver SoftFinish®, Slotted with One-Piece Hexagonal Blade and Solid Steel Cap

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Striking cap integrated into the handle allows you to strike and lift with the screwdriver.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Application: Particularly suitable for dry applications.

Supplementary information: * Additional dimension. Non-DIN size.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03223
03224
03225
03226
03228
03230
03231
03232
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Diameter Hex blade
(mm)

8.47 €

1 5 Days 30186-0.63.5754

9.27 €

1 5 Days 30201-0.84.5904

11.97 €

1 5 Days 36213815.51005

14.83 €

1 5 Days 36238101.26.51256

20.05 €

1 5 Days 41271131.281508
-

24.89 €

1 5 Days 41296131.6101758

31.65 €

1 5 Days 413211621220010

38.29 €

1 5 Days 41371162.51425010

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support