Screwdriver SoftFinish®, Slotted with Round Blade (00703)

Screwdriver SoftFinish®, Slotted with Round Blade 00703

Click on this image to zoom in.

Click on this image to zoom in.

  • Screwdriver SoftFinish®, Slotted with Round Blade 00703
  • Screwdriver SoftFinish®, Slotted with Round Blade 00703

Product Details:

Manufacturer part number: 00703

Brand: WIHA

Price: 8.75

Delivery time: 7 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 268 mm

Round blade diameter: 6 mm

Cutting strength 1: 1.2 mm

Slotted 1: 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00703

Part Number
00703
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

8.75 €

10 7 Days 3626861.26.5150NoNo

Loading...

  1. 1

Basic information

ESD article No with battery No

This page is Screwdriver SoftFinish®, Slotted with Round Blade, part number 00703.
You can find the detail information about specifications and dimensions on part number 00703.

Variation of this product

Part Number
00704
00706
00707
00708
00709
00711
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

8.27 €

10 7 Days 3621861.26.5100NoNo

9.60 €

10 7 Days 3631861.26.5200NoNo

11.48 €

5 7 Days 4129971.28175NoNo

11.07 €

10 7 Days 4127471.28150NoNo

11.83 €

5 7 Days 4129971.68175NoNo

14.24 €

5 7 Days 4132481.610200NoNo

Tech Support