Screwdriver SoftFinish®, Slotted with Round Blade for Low-Lying Screws (00684)

Screwdriver SoftFinish®, Slotted with Round Blade for Low-Lying Screws 00684

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00684

Brand: WIHA

Price: 3.51

Delivery time: 7 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 169 mm

Round blade diameter: 2 mm

Cutting strength 1: 0.4 mm

Blister pack: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00684

Part Number
00684
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

3.51 €

10 7 Days 2316920.4-265NoNo

Loading...

  1. 1

Basic information

ESD article No with battery No

This page is Screwdriver SoftFinish®, Slotted with Round Blade for Low-Lying Screws, part number 00684.
You can find the detail information about specifications and dimensions on part number 00684.

Variation of this product

Part Number
00685
00686
00687
00689
00690
00691
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Blister pack Slotted 1
(mm)
Visible blade length
(mm)
Tool for electrics Self service - packing

3.77 €

10 7 Days 231792.50.4-2.575NoNo

4.09 €

10 7 Days 2318430.5-380NoNo

4.32 €

10 7 Days 2320430.5-3100NoNo

5.16 €

10 7 Days 2325430.5-3150NoNo

6.07 €

10 7 Days 2330430.5-3200NoNo

4.40 €

10 7 Days 232043.50.6-3.5100NoNo

Tech Support