Screwdriver SoftFinish®, TORX PLUS® MagicSpring® with Round Blade (28762)

Screwdriver SoftFinish®, TORX PLUS® MagicSpring® with Round Blade 28762

Product Details:

Manufacturer part number: 28762

Brand: WIHA

Price: 8.52

Delivery time: 3 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 164 mm

Round blade diameter: 3.5 mm

TORX PLUS®: 8IP

Visible blade length: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28762

Part Number
28762
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX PLUS® Visible blade length
(mm)

8.52 €

60 3 Days 231643.58IP60

Loading...

  1. 1

Basic information

ESD article No Blister pack No VDE article No
with battery No

This page is Screwdriver SoftFinish®, TORX PLUS® MagicSpring® with Round Blade, part number 28762.
You can find the detail information about specifications and dimensions on part number 28762.

Variation of this product

Part Number
28760
28761
28763
28764
28765
28766
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX PLUS® Visible blade length
(mm)

8.52 €

60 3 Days 231643.56IP60

8.52 €

60 3 Days 231643.57IP60

9.39 €

50 3 Days 3017149IP60

9.77 €

50 3 Days 30191410IP80

10.06 €

50 3 Days 30191415IP80

10.65 €

50 3 Days 36218420IP100

Tech Support