Screwdriver SoftFinish®, TORX® MagicSpring® with Round Blade (27737)

Screwdriver SoftFinish®, TORX® MagicSpring® with Round Blade 27737

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 27737

Brand: WIHA

Price: 6.45

Delivery time: 5 Days


Technical Data:

Handle diameter: 23 mm

Overall length: 164 mm

Round blade diameter: 3.5 mm

TORX® 1: T7

Visible blade length: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27737

Part Number
27737
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

6.45 €

1 5 Days 231643.5T760

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, TORX® MagicSpring® with Round Blade, part number 27737.
You can find the detail information about specifications and dimensions on part number 27737.

Variation of this product

Part Number
27736
27738
27739
27740
27741
27742
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

6.89 €

1 5 Days 231643.5T660

6.45 €

1 5 Days 231643.5T860

7.29 €

1 5 Days 301714T960

7.47 €

1 5 Days 301914T1080

7.69 €

1 5 Days 301914T1580

8.03 €

1 5 Days 362184T20100

Tech Support